CIMPLICITY Configuration REST API Web Service
CIMPLICITY Configuration REST API Web Service / All Operations Resource Group / /projects/{projectId}/SQLConnections (Post)
    Post/projects/{projectId}/SQLConnections
    Description
    Creates or updates an array of sql connections in the project
    Parameters
    NameDescriptionData Type
    the id of the projectstring
    Request (application/json)

    The request body is of type object.

    Overview

    SQLDefaultConnections : Array[CimSQLConnection]
    ConnectionType : CimSQLConnectionType
    ODBCDataSource : string
    UserID : string
    Passsword : string
    ReconnectWaitPeriod : integer
    ReconnectWaitUnit : CimTimeUnitEnum
    EnableStoreAndForward : boolean
    MaxNumberOfStoredRecord : number
    SQLTableConnections : Array[CimSQLTableConnection]
    Table_id : string
    SQLConnection : CimSQLConnection
    ConnectionType : CimSQLConnectionType
    ODBCDataSource : string
    UserID : string
    Passsword : string
    ReconnectWaitPeriod : integer
    ReconnectWaitUnit : CimTimeUnitEnum
    EnableStoreAndForward : boolean
    MaxNumberOfStoredRecord : number
    Dynamic : boolean
    200 Response

    The response body is of type ItemsPostResponse.

    The SQL connection configuration is successful.

    Overview

    ItemsPostResponse
    The results of the create/update/delete operations.
    NumSuccesses : number
    NumFailures : number
    WarningsMask : integer
    ItemResults : Array[ItemResult]
    Success : boolean
    StatusDetails : integer
    WarningsMask : integer
    Message : string
    Fault Responses
    FaultDescription
    This fault returns a response body of type ProblemDetails.
    Error if objects not found
    This fault returns a response body of type .
    General error
    See Also